Topsafe Compact Line

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0516 0220

Part Number
0516 0220
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

45.53 €

1 Available 11 Days

Loading...

  1. 1

Basic information

Width(mm) 80 Height(mm) 65 Calibrated to Manufacturer's standards (no certificate)
Compatible with (diagostics accessories) testo Product size (length)(mm) 220 Product type Bag
Weight(g) 225

This page is Topsafe Compact Line, part number 0516 0220.
You can find the detail information about specifications and dimensions on part number 0516 0220.

Tech Support