Test Lead Adapter (CL1860)

Test Lead Adapter CL1860
  • Volume Discount

Product Details:

Manufacturer part number: CL1860

Brand: CLIFF

Price: 80.60

Delivery time: 3 Days


Technical Data:

Cable length: 1.5 m

Connector/ Input type A: PG right-angle plug


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CL1860

Part Number
CL1860
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
Connector/ Input type A

80.60 €

1 Available 3 Days 1.5PG right-angle plug

Loading...

  1. 1

Basic information

Width(mm) 60 Height(mm) 50 Connector / Output type B Quick Connect
Nominal current(A) 5 Nominal voltage(V AC) 250 Product size (length)(mm) 130
Product type Test lead adapter Reading category CAT II 250 V Weight(g) 235

This page is Test Lead Adapter, part number CL1860.
You can find the detail information about specifications and dimensions on part number CL1860.

Variation of this product

Part Number
CL1850
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable length
(m)
Connector/ Input type A

67.20 €

1 Available 3 Days -Screws

Tech Support