Safety Terminal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FCR7940
FCR7941
FCR7942
FCR7943
FCR7944
FCR79900B
FCR79900G
FCR79900L
FCR79900N
FCR79900R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Clamping range diameter
(mm)
Colour Max. clamping range
(mm)
Nominal current
(A)
Product size (length)
(mm)
Reading category Shaft length
(mm)
Tip length
(mm)

5.75 €

1 Available 3 Days 25370 - 20Black201083CAT II 1000 V|CAT III 600 V34-

6.84 €

1 Available 3 Days 25370 - 20Red201083CAT II 1000 V|CAT III 600 V34-

8.40 €

1 Available 3 Days 25370 - 20Green-1083CAT II 1000 V|CAT III 600 V34-

5.75 €

1 Available 3 Days 25370 - 20Blue-1083CAT II 1000 V|CAT III 600 V34-

6.84 €

1 Available 3 Days 25370 - 20Brown-1083CAT II 1000 V|CAT III 600 V34-

9.45 €

1 Available 3 Days -400 - 28Black2820118CAT III 1000 V-57

8.93 €

1 Available 3 Days -400 - 28Green2820118CAT III 1000 V-57

6.84 €

1 Available 3 Days -400 - 28Blue2820118CAT III 1000 V-57

7.88 €

1 Available 3 Days -400 - 28Brown2820118CAT III 1000 V-57

8.93 €

1 Available 3 Days -400 - 28Red2820118CAT III 1000 V-57

Loading...

  1. 1

Basic information

Connection (components) 4 mm jack connector Jack diameter(mm) 4 Nominal voltage(V) 1000
Product type Safety terminal

Tech Support