Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FCR7941
Part Number
|
---|
FCR7941 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Clamping range diameter (mm) | Colour | Max. clamping range (mm) | Nominal current (A) | Product size (length) (mm) | Reading category | Shaft length (mm) | Tip length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.84 € | 1 | Available | 3 Days | 25 | 37 | 0 - 20 | Red | 20 | 10 | 83 | CAT II 1000 V|CAT III 600 V | 34 | - |
Loading...
Connection (components) | 4 mm jack connector | Jack diameter(mm) | 4 | Nominal voltage(V) | 1000 |
---|---|---|---|---|---|
Product type | Safety terminal |
This page is Safety Terminal, part number FCR7941.
You can find the detail information about specifications and dimensions on part number FCR7941.
Part Number |
---|
FCR7940 |
FCR7942 |
FCR7943 |
FCR7944 |
FCR79900B |
FCR79900G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | Clamping range diameter (mm) | Colour | Max. clamping range (mm) | Nominal current (A) | Product size (length) (mm) | Reading category | Shaft length (mm) | Tip length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.75 € | 1 | Available | 3 Days | 25 | 37 | 0 - 20 | Black | 20 | 10 | 83 | CAT II 1000 V|CAT III 600 V | 34 | - | |
8.40 € | 1 | Available | 3 Days | 25 | 37 | 0 - 20 | Green | - | 10 | 83 | CAT II 1000 V|CAT III 600 V | 34 | - | |
5.75 € | 1 | Available | 3 Days | 25 | 37 | 0 - 20 | Blue | - | 10 | 83 | CAT II 1000 V|CAT III 600 V | 34 | - | |
6.84 € | 1 | Available | 3 Days | 25 | 37 | 0 - 20 | Brown | - | 10 | 83 | CAT II 1000 V|CAT III 600 V | 34 | - | |
9.45 € | 1 | Available | 3 Days | - | 40 | 0 - 28 | Black | 28 | 20 | 118 | CAT III 1000 V | - | 57 | |
8.93 € | 1 | Available | 3 Days | - | 40 | 0 - 28 | Green | 28 | 20 | 118 | CAT III 1000 V | - | 57 |