Manufacturer part number: CIH29915
Brand: CLIFF
Price: 74.07 €
Delivery time: 3 Days
Cable cross section: - mm²
Cable length: 1.5 m
Colour: Blue|Green|Brown
Connector / Output type B: Test probe
Connector/ Input type A: 4 mm plug
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CIH29915
Part Number
|
---|
CIH29915 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable cross section (mm²) | Cable length (m) | Colour | Connector / Output type B | Connector/ Input type A | Material | Nominal current (A) | Nominal voltage (V) | Plug features | Product type | Reading category | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74.07 € | 1 | Available | 3 Days | - | 1.5 | Blue|Green|Brown | Test probe | 4 mm plug | Silicone | 10 | 1000 | Scoop-proof|Angled|Rigid | Safety test lead et | CAT III 1000 V |
Loading...
This page is Safety Test Lead, part number CIH29915.
You can find the detail information about specifications and dimensions on part number CIH29915.
Configure
Basic Attributes
Cable cross section(mm²)
Cable length(m)
Colour
Connector / Output type B
Connector/ Input type A
Material
Nominal current(A)
Nominal voltage(V)
Plug features
Product type
Reading category
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CIH29890 |
CIH29892 |
CIH29916 |
CIH29917 |
CIH29920 |
CIH299430 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable cross section (mm²) | Cable length (m) | Colour | Connector / Output type B | Connector/ Input type A | Material | Nominal current (A) | Nominal voltage (V) | Plug features | Product type | Reading category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.28 € | 1 | Available | 3 Days | - | 1.5 | Red|Black | Test probe | 4 mm plug | Silicone | 10 | 1000 | Scoop-proof|Angled|Rigid | Safety test lead et | CAT III 1000 V | |
30.00 € | 1 | Available | 3 Days | - | 1.5 | Red|Black | Test probe | 4 mm plug | Silicone | 10 | 1000 | Scoop-proof|Angled|Rigid | Safety test lead et | CAT III 1000 V | |
50.93 € | 1 | Available | 3 Days | - | 1.5 | Green|Red|Black | Test probe | 4 mm plug | Silicone | 10 | 1000 | Scoop-proof|Angled|Rigid | Safety test lead et | CAT III 1000 V | |
50.93 € | 1 | Available | 3 Days | - | 1.5 | Blue|Green|Red | Test probe | 4 mm plug | Silicone | 10 | 1000 | Scoop-proof|Angled|Rigid | Safety test lead et | CAT III 1000 V | |
34.28 € | 1 | Available | 3 Days | 1 | 1.5 | Blue|Green|Brown | IEC C13 socket | 4 mm plug | PVC | - | 300 | Scoop-proof|Straight|Rigid | Safety test lead | CAT II 300 V | |
84.96 € | 1 | Available | 64 Days | - | 30 | Green | 4 mm socket | 4 mm plug | PVC | 10 | 1000 | Scoop-proof|Straight|Rigid | Safety test lead et | CAT II 1000 V|CAT III 600 V |