Test Lead

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CIH22105
CIH22110
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)

20.23 €

1 Available 3 Days 2

19.16 €

1 Available 3 Days 1.2

Loading...

  1. 1

Basic information

Colour Black Connector / Output type B Terminals Connector/ Input type A 4 mm plug
Material Silicone Nominal voltage(V) 30 Plug features Insulated|Straight
Product type Test lead Reading category CAT I

Tech Support