Co-Ambient Probe

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0632 3331

Part Number
0632 3331
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

704.76 €

1 12 Days

Loading...

  1. 1

Basic information

Width(mm) 85 Height(mm) 45 Calibrated to Manufacturer's standards (no certificate)
Compatible with (diagostics accessories) testo Product size (length)(mm) 280 Product type Probe
Weight(g) 210

This page is Co-Ambient Probe, part number 0632 3331.
You can find the detail information about specifications and dimensions on part number 0632 3331.

Tech Support