Two-pole Voltage Tester (P01191762Z)

Two-pole Voltage Tester P01191762Z
  • Volume Discount

Product Details:

Manufacturer part number: P01191762Z

Brand: CHAUVIN ARNOUX

Price: 104.00

Delivery time: 3 Days


Technical Data:

Width: 64 mm

Height: 40 mm

Display (voltage tester): LED|Acoustic

Frequency range: -

Max. frequency: - Hz


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

P01191762Z

Part Number
P01191762Z
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Display (voltage tester) Frequency range Max. frequency
(Hz)
Product size (length)
(mm)
Reading category Reading type (voltage testers) Type (manufacturer type) V AC reading range V AC reading range (min.)
(V)
V AC reading range (max.)
(V)
V DC reading range Voltage DC reading range (max.)
(V)
Voltage reading range DC (min.)
(V)
Weight
(g)

104.00 €

1 3 Days 6440LED|Acoustic--163CAT IV 600 VRotating magnetic field|Continuity|PhaseCA 76212 up to 690 V1269012 up to 750 V75012210

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) IP rating IP65 Product type Two-pole voltage tester

This page is Two-pole Voltage Tester, part number P01191762Z.
You can find the detail information about specifications and dimensions on part number P01191762Z.

Variation of this product

Part Number
P01191742D
P01191742Z
P01191762D
P01191773
P01191773A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Height
(mm)
Display (voltage tester) Frequency range Max. frequency
(Hz)
Product size (length)
(mm)
Reading category Reading type (voltage testers) Type (manufacturer type) V AC reading range V AC reading range (min.)
(V)
V AC reading range (max.)
(V)
V DC reading range Voltage DC reading range (max.)
(V)
Voltage reading range DC (min.)
(V)
Weight
(g)

105.01 €

1 Available 3 Days 16364Acoustic|Bargraph|LED--40CAT IV 600 VRotating magnetic field|Continuity|PhaseCA742D12 up to 690 V1269012 up to 750 V75012210

93.35 €

1 3 Days 6440LED|Acoustic800 Hz (max)800163CAT IV 600 VContinuity|PhaseCA 74212 up to 690 V1269012 up to 750 V75012210

112.79 €

1 3 Days 6440LED|Acoustic--163CAT IV 600 VRotating magnetic field|Continuity|PhaseCA 762 IP2X12 up to 690 V1269012 up to 750 V75012210

304.99 €

1 Available 3 Days --Acoustic|LED---CAT IV 1000 VRotating magnetic field|Continuity|FI|Phase|ResistanceC.A 773-------

322.48 €

1 Available 3 Days --Acoustic|LED---CAT IV 1000 VRotating magnetic field|Continuity|FI|Phase|ResistanceP01191773A-------

Tech Support