Clamp-on Ammeter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
P01120323B
P01120336
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
A AC reading range (min.)
(A)
Amperage reading range AC (max.)
(A)
Compatible with Connector / Output type B Current reading Opening range of current clamps
(mm)
Product size (length)
(mm)
Reading category Weight
(g)

478.71 €

1 Available 3 Days ----Chauvin Arnoux C.A. 8220|Chauvin Arnoux PEL 102|Chauvin Arnoux PEL 103------

401.96 €

1 Available 3 Days 1602450.02200-BNC plugAC5265CAT III 600 V|CAT IV 300 V845

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Compatible with (diagostics accessories) Chauvin Arnoux

Tech Support