Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
P01120336
Part Number
|
---|
P01120336 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | A AC reading range (min.) (A) | Amperage reading range AC (max.) (A) | Compatible with | Connector / Output type B | Current reading | Opening range of current clamps (mm) | Product size (length) (mm) | Reading category | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
401.96 € | 1 | Available | 3 Days | 160 | 245 | 0.02 | 200 | - | BNC plug | AC | 52 | 65 | CAT III 600 V|CAT IV 300 V | 845 |
Loading...
Calibrated to | Manufacturer's standards (no certificate) | Compatible with (diagostics accessories) | Chauvin Arnoux |
---|
This page is Clamp-on Ammeter, part number P01120336.
You can find the detail information about specifications and dimensions on part number P01120336.
Configure
Basic Attributes
Compatible with
Type
Width(mm)
Height(mm)
A AC reading range (min.)(A)
Amperage reading range AC (max.)(A)
Connector / Output type B
Current reading
Opening range of current clamps(mm)
Product size (length)(mm)
Reading category
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
P01120323B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | A AC reading range (min.) (A) | Amperage reading range AC (max.) (A) | Compatible with | Connector / Output type B | Current reading | Opening range of current clamps (mm) | Product size (length) (mm) | Reading category | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
478.71 € | 1 | Available | 3 Days | - | - | - | - | Chauvin Arnoux C.A. 8220|Chauvin Arnoux PEL 102|Chauvin Arnoux PEL 103 | - | - | - | - | - | - |