Current Clamp

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

P01120460

Part Number
P01120460
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

314.80 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Width(mm) 51 Height(mm) 30 Calibrated to Manufacturer's standards (no certificate)
Compatible with (details) C.A 6113 · C. A 6116N · C. A 6117; Compatible with (diagostics accessories) Chauvin Arnoux Product size (length)(mm) 135
Reading category CAT III 600 V|CAT IV 300 V Weight(g) 180

This page is Current Clamp, part number P01120460.
You can find the detail information about specifications and dimensions on part number P01120460.

Tech Support