Test Lead Adapter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

G1 2AU

Part Number
G1 2AU
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.56 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Width(mm) 35 Height(mm) 40 Colour White
Connector / Output type B 4 mm socket Connector/ Input type A Banana jack 4 mm Jack diameter(mm) 4
Nominal current(A) 5 Nominal voltage(V) 60 Plug features Nestable
Product size (length)(mm) 15 Product type Test lead adapter Reading category CAT I
Weight(g) 25

This page is Test Lead Adapter, part number G1 2AU.
You can find the detail information about specifications and dimensions on part number G1 2AU.

Tech Support