Test Lead

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
100CM PVC SW
139769
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour

6.84 €

1 Available 3 Days Black

6.84 €

1 Available 3 Days Red

Loading...

  1. 1

Basic information

Cable cross section(mm²) 0.5 Cable length(m) 1 Connector / Output type B Terminals
Connector/ Input type A Banana jack 4 mm Diameter/connector type 4 mm. non-stackable plug to alligator clips Material PVC
Nominal current(A) 10 Nominal current (details)(A) 10 Nominal voltage(V) 35
Product type Test lead Reading category CAT I Temperature range(°C) -15 - +70

Tech Support