Ball End Torx Wrench, 9-Piece Set, No.8509BTX (8500BTX, 9-Piece Set)

Click on this image to zoom in.

Click on this image to zoom in.

Ball End Torx Wrench, 9-Piece Set, No.8509BTX (8500BTX, 9-Piece Set)

Standard Unit Price:
71.45
Shipping Days:
5 Days

[Features]
·Original steel "EX Gokin" (fully hardened) made in Japan
·Rapid turning with an angled entry is possible.
·Maximum entry angle 25 degrees (design value)

Basic Specifications

  • Single Product/Set Classification
    Set Product
  • Contents
    Ball End TORX 8, 9, 10, 15, 20, 25, 27, 30, 40
Part Number
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
5 Days
71.45

Part Number : 8509BTX
Shipping Days 5 Days
Standard Unit Price 71.45

Specificationtitle

  • Single Product/Set Classification
    Set Product
  • Contents
    Ball End TORX 8, 9, 10, 15, 20, 25, 27, 30, 40

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support