Screw Extractor Set / Chromium Vanadium Steel (Part Numbers)

Screw Extractor Set / Chromium Vanadium Steel
  • Volume Discount
[Specifications]
・Product type: Screw extractor set
・Material (drill bit): Chromium vanadium steel
・Thread size: M3-M18, M3-M45

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

840/5

Part Number
840/5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size

21.28 €

1 3 Days M3 - M18

Loading...

  1. 1

Basic information

Material (drill bit) Chromium vanadium steel Product type Screw extractor set

Tech Support