Forward / reverse ratchet (11111010)

Forward / reverse ratchet 11111010
  • Volume Discount

Product Details:

Manufacturer part number: 11111010

Brand: STAHLWILLE

Price: 56.55

Delivery time: 3 Days


Technical Data:

Overall Length: 117 mm

DIN standard: DIN 3122|DIN ISO 3315

Downforce (ratchets): 1/4" (6.3 mm)

No. of teeth: 22

Product size (width): 22 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

11111010

Part Number
11111010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
DIN standard Downforce (ratchets) No. of teeth Product size (width)
(mm)

56.55 €

1 Available 3 Days 117DIN 3122|DIN ISO 33151/4" (6.3 mm)2222

Loading...

  1. 1

Basic information

Product type Forward/reverse ratchet

This page is Forward / reverse ratchet, part number 11111010.
You can find the detail information about specifications and dimensions on part number 11111010.

Variation of this product

Part Number
11111020
11231011
12111010
13111010
13121010
13231011
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
DIN standard Downforce (ratchets) No. of teeth Product size (width)
(mm)

58.72 €

1 Available 3 Days 117DIN 3122|DIN ISO 33151/4" (6.3 mm)8022.6

42.41 €

1 Available 3 Days 118DIN 3122|DIN ISO 33151/4" (6.3 mm)6024

65.25 €

1 Available 3 Days 193DIN 3122|DIN ISO 33153/8" (10 mm)3029

69.60 €

1 Available 3 Days 265.5DIN 3122|DIN ISO 33151/2" (12.5 mm)-41

87.39 €

1 Available 3 Days 380-1/2" (12.5 mm)-41

58.72 €

1 Available 3 Days 265DIN 3122|DIN ISO 33151/2" (12.5 mm)-40

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360