Ratcheting single-ended open ring spanner set (96411006)

Ratcheting single-ended open ring spanner set 96411006
  • Volume Discount

Product Details:

Manufacturer part number: 96411006

Brand: STAHLWILLE

Price: 246.56

Delivery time: 3 Days


Technical Data:

Spanner size: 8|10|13|14|17|19 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

96411006

Part Number
96411006
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spanner size
(mm)

246.56 €

1 Available 3 Days 8|10|13|14|17|19

Loading...

  1. 1

Basic information

Material Stainless steel Material properties rust-proof Product type Ratcheting single-ended open ring spanner set

This page is Ratcheting single-ended open ring spanner set, part number 96411006.
You can find the detail information about specifications and dimensions on part number 96411006.

Variation of this product

Part Number
96411003
96411005
96838774
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Spanner size
(mm)

158.89 €

1 Available 3 Days 8|10|11|14

224.64 €

1 Available 9 Days 10|11|14|17|19

273.96 €

1 Available 3 Days 10|11|13|14|17|19

Tech Support