Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
03060005 |
03060006 |
03060008 |
03060010 |
03060012 |
03060014 |
03060016 |
03070005 |
03070006 |
03070008 |
03070010 |
03070012 |
03070014 |
03261410 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (mm) | DIN standard | Downforce | Size (screwdriver) | Spanner size (mm) | |
---|---|---|---|---|---|---|---|---|---|
18.09 € | 1 | Available | 3 Days | - | DIN 2324 | XZN socket | M5 | - | |
17.01 € | 1 | Available | 3 Days | - | DIN 2324 | XZN socket | M6 | - | |
18.09 € | 1 | Available | 3 Days | - | DIN 2324 | XZN socket | M8 | - | |
20.32 € | 1 | Available | 3 Days | - | DIN 2324 | XZN socket | M10 | - | |
22.47 € | 1 | Available | 3 Days | - | DIN 2324 | XZN socket | M12 | - | |
22.47 € | 1 | Available | 3 Days | - | DIN 2324 | XZN socket | M14 | - | |
22.47 € | 1 | Available | 3 Days | - | DIN 2324 | XZN socket | M16 | - | |
18.09 € | 1 | Available | 3 Days | - | - | Allen BO | - | 5 | |
17.01 € | 1 | Available | 3 Days | 60 | - | Allen BO | - | 6 | |
19.27 € | 1 | Available | 3 Days | 60 | - | Allen BO | - | 8 | |
19.27 € | 1 | Available | 3 Days | 60 | - | Allen BO | - | 10 | |
21.40 € | 1 | Available | 6 Days | 60 | - | Allen BO | - | 12 | |
22.47 € | 1 | Available | 3 Days | 60 | - | Allen BO | - | 14 | |
22.47 € | 1 | Available | 3 Days | 140 | DIN 2324 | XZN socket | M10 | - |
Loading...
Drive (screwdriver) | 1/2" (12.5 mm) | Material | Chrome steel alloy | Material properties | chrome plated |
---|---|---|---|---|---|
Product type | Bit |