Torx socket Bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
01350010
01350015
01350020
01350025
01350030
01350040
03100020
03100025
03100027
03100030
03100040
03100045
03100050
03100055
03100060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Drive (screwdriver) Size (screwdriver)

12.73 €

1 Available 3 Days 281/4" (6.3 mm)T 10

12.73 €

1 Available 3 Days 281/4" (6.3 mm)T 15

12.73 €

1 Available 3 Days 281/4" (6.3 mm)T 20

12.73 €

1 Available 3 Days 281/4" (6.3 mm)T 25

12.73 €

1 Available 3 Days 281/4" (6.3 mm)T 30

13.83 €

1 Available 3 Days 281/4" (6.3 mm)T 40

18.09 €

1 Available 3 Days -1/2" (12.5 mm)T 20

18.09 €

1 Available 3 Days 551/2" (12.5 mm)T 25

18.09 €

1 Available 3 Days 551/2" (12.5 mm)T 27

17.01 €

1 Available 3 Days 551/2" (12.5 mm)T 30

20.32 €

1 Available 3 Days 551/2" (12.5 mm)T 40

20.32 €

1 Available 3 Days 551/2" (12.5 mm)T 45

19.27 €

1 Available 3 Days 551/2" (12.5 mm)T 50

24.60 €

1 Available 3 Days 581/2" (12.5 mm)T 55

24.60 €

1 Available 3 Days 581/2" (12.5 mm)T 60

Loading...

  1. 1

Basic information

Downforce TORX socket Material Chrome steel alloy Material properties chrome plated
Product type Bit

Tech Support