Hex Head Bits

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
01010004
01010005
01010006
01010007
01010008
01010009
01010010
01010011
01010012
01010013
01010014
01010045
01010055
01020007
01020008
01020010
01020012
01020013
02010008
02010010
02010011
02010013
02010014
02010015
02010016
02010017
02010019
02010020
02010024
03010008
03010009
03010010
03010013
03010015
03010016
03010017
03010018
03010019
03020010
03020013
03020014
03020016
03020017
03020018
03020019
03020022
03020024
03020027
03020030
03020032
03030008
03030010
03030012
03030013
03030014
03030015
03030016
03030017
03030018
03030019
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Drive (screwdriver) Spanner size
(mm)

7.93 €

1 Available 3 Days 231/4" (6.3 mm)4

7.93 €

1 Available 3 Days 231/4" (6.3 mm)5

7.93 €

1 Available 3 Days 231/4" (6.3 mm)6

7.93 €

1 Available 3 Days 231/4" (6.3 mm)7

7.93 €

1 Available 3 Days 231/4" (6.3 mm)8

8.45 €

1 Available 10 Days 231/4" (6.3 mm)9

7.93 €

1 Available 3 Days 231/4" (6.3 mm)10

8.45 €

1 Available 3 Days 231/4" (6.3 mm)11

8.45 €

1 Available 3 Days 231/4" (6.3 mm)12

9.00 €

1 Available 3 Days 231/4" (6.3 mm)13

8.45 €

1 Available 10 Days 241/4" (6.3 mm)14

7.40 €

1 Available 3 Days 231/4" (6.3 mm)4.5

7.93 €

1 Available 3 Days 231/4" (6.3 mm)5.5

20.32 €

1 Available 3 Days 501/4" (6.3 mm)7

21.40 €

1 Available 3 Days 501/4" (6.3 mm)8

21.40 €

1 Available 3 Days 501/4" (6.3 mm)10

20.32 €

1 Available 3 Days 501/4" (6.3 mm)12

22.47 €

1 Available 3 Days 501/4" (6.3 mm)13

11.68 €

1 Available 3 Days 253/8" (10 mm)8

11.68 €

1 Available 3 Days 273/8" (10 mm)10

10.05 €

1 Available 3 Days 273/8" (10 mm)11

10.05 €

1 Available 3 Days 303/8" (10 mm)13

11.68 €

1 Available 3 Days 303/8" (10 mm)14

10.61 €

1 Available 3 Days 313/8" (10 mm)15

11.68 €

1 Available 10 Days 313/8" (10 mm)16

11.68 €

1 Available 3 Days 313/8" (10 mm)17

10.61 €

1 Available 3 Days 323/8" (10 mm)19

13.83 €

1 Available 10 Days 343/8" (10 mm)20

17.01 €

1 Available 9 Days 353/8" (10 mm)24

11.68 €

1 Available 3 Days 381/2" (12.5 mm)8

11.68 €

1 Available 10 Days 381/2" (12.5 mm)9

10.05 €

1 Available 3 Days 381/2" (12.5 mm)10

10.05 €

1 Available 3 Days 381/2" (12.5 mm)13

11.68 €

1 Available 3 Days 381/2" (12.5 mm)15

11.68 €

1 Available 3 Days 381/2" (12.5 mm)16

11.68 €

1 Available 3 Days 381/2" (12.5 mm)17

12.73 €

1 Available 3 Days 381/2" (12.5 mm)18

11.68 €

1 Available 3 Days 381/2" (12.5 mm)19

24.60 €

1 Available 3 Days 831/2" (12.5 mm)10

23.55 €

1 Available 3 Days 831/2" (12.5 mm)13

23.55 €

1 Available 3 Days 831/2" (12.5 mm)14

26.91 €

1 Available 3 Days 831/2" (12.5 mm)16

25.68 €

1 Available 3 Days 831/2" (12.5 mm)17

25.68 €

1 Available 3 Days 831/2" (12.5 mm)18

25.68 €

1 Available 3 Days 831/2" (12.5 mm)19

27.97 €

1 Available 3 Days 831/2" (12.5 mm)22

29.05 €

1 Available 3 Days 831/2" (12.5 mm)24

30.13 €

1 Available 3 Days 831/2" (12.5 mm)27

32.29 €

1 Available 3 Days 831/2" (12.5 mm)30

34.44 €

1 Available 3 Days 831/2" (12.5 mm)32

11.68 €

1 Available 3 Days 381/2" (12.5 mm)8

10.61 €

1 Available 3 Days 381/2" (12.5 mm)10

11.68 €

1 Available 3 Days 381/2" (12.5 mm)12

10.61 €

1 Available 3 Days 381/2" (12.5 mm)13

12.73 €

1 Available 3 Days 381/2" (12.5 mm)14

11.68 €

1 Available 3 Days 381/2" (12.5 mm)15

11.68 €

1 Available 3 Days 381/2" (12.5 mm)16

11.68 €

1 Available 3 Days 381/2" (12.5 mm)17

12.73 €

1 Available 3 Days 381/2" (12.5 mm)18

11.68 €

1 Available 3 Days 381/2" (12.5 mm)19

Loading...

Basic information

DIN standard DIN 3124|DIN ISO 2725-1 Downforce Hex head Material HPQ steel
Material properties chrome plated Product type Bits

Tech Support