Crowfoot wrench set (96400803)

Crowfoot wrench set 96400803
  • Volume Discount

Product Details:

Manufacturer part number: 96400803

Brand: STAHLWILLE

Price: 224.64

Delivery time: 3 Days


Technical Data:

DIN standard: DIN 3113-A|DIN ISO 7738-A

Spanner size: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

96400803

Part Number
96400803
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
DIN standard Spanner size
(mm)

224.64 €

1 Available 3 Days DIN 3113-A|DIN ISO 7738-A-

Loading...

  1. 1

Basic information

Material Chrome steel alloy Material properties chrome plated Product type Crowfoot wrench set

This page is Crowfoot wrench set, part number 96400803.
You can find the detail information about specifications and dimensions on part number 96400803.

Variation of this product

Part Number
96400805
96400808
96401004
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
DIN standard Spanner size
(mm)

454.79 €

1 Available 3 Days DIN 3113-A|DIN ISO 7738-A-

114.71 €

1 Available 3 Days DIN 3113-A|DIN ISO 7738-A8|9|10|11|12|13|14|15

230.12 €

1 Available 3 Days DIN 3113-B|DIN ISO 7738-B-

Tech Support