Bit adapter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
11030002
11030003
12030001
12030003
13030002
13030005
15030003
15030006
15070000
16030005
58290010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
DIN standard Downforce Drive (screwdriver) Material Material properties Product size (width)
(mm)

14.89 €

1 Available 3 Days 25DIN 3123|DIN ISO 33163/8" (10 mm)1/4" (6.3 mm)HPQ steel--

19.27 €

1 Available 3 Days 28-1/2" (12.5 mm)1/4" (6.3 mm)HPQ steel--

15.96 €

1 Available 3 Days 28DIN 3123|DIN ISO 33161/4" (6.3 mm)3/8" (10 mm)HPQ steel--

14.89 €

1 Available 3 Days 31DIN 3123|DIN ISO 33161/2" (12.5 mm)3/8" (10 mm)HPQ steel--

15.96 €

1 Available 3 Days 35DIN 3123|DIN ISO 33163/8" (10 mm)1/2" (12.5 mm)HPQ steel--

19.27 €

1 Available 3 Days 44DIN 3123|DIN ISO 33163/4" (20 mm)1/2" (12.5 mm)HPQ steel--

31.21 €

1 Available 3 Days 55DIN 3123|DIN ISO 33161/2" (12.5 mm)3/4" (20 mm)HPQ steel--

35.52 €

1 Available 3 Days 61DIN 3123|DIN ISO 33161" (25 mm)3/4" (20 mm)HPQ steel--

31.21 €

1 Available 3 Days 61.5-3/4" (20 mm)3/4" (20 mm)Chrome steel alloychrome plated-

44.67 €

1 Available 3 Days 70DIN 3123|DIN ISO 33163/4" (20 mm)1" (25 mm)HPQ steel--

63.07 €

1 Available 3 Days ------31

Loading...

  1. 1

Basic information

Product type Bit adapter

Tech Support