Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
CO240 |
CO260 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Accuracy (pages/min) | Gas testing equipment features | Power supply (details) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Unit of measurement | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
326.84 € | 1 | Available | 3 Days | 75 | Thermometer|USB interface|Datalogger function | 6 micro batteries (AAA) | 211 | 60 | 40 | CO2|Temperature|Humidity | 181 | |
709.44 € | 1 | Available | 10 Days | - | - | - | 56 | 70 | 205 | CO|CO2|Humidity|Temperature | 200 |
Loading...
Product type | Carbon dioxide detector | Reading range | 0 - 9999 pages/min | Reading range (max.)(pages/min) | 9999 |
---|---|---|---|---|---|
Reading range (min.)(pages/min) | 0 |
Configure
Basic Attributes
Accuracy(pages/min)
Gas testing equipment features
Power supply (details)
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Unit of measurement
Weight(g)
Filter by standard shipping days
Optional Attributes