Gas Meter (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CO220

Part Number
CO220
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

213.16 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Power supply (details) Universal AC adapter Product size (height)(mm) 87 Product size (width)(mm) 155
Product size (length)(mm) 81 Product type Carbon dioxide detector Reading range 0 - 9999 pages/min
Reading range (max.)(pages/min) 9999 Reading range (min.)(pages/min) 0 Unit of measurement CO2|Temperature|Humidity
Weight(g) 165

This page is Gas Meter, part number CO220.
You can find the detail information about specifications and dimensions on part number CO220.

Tech Support