Manufacturer part number: BE-8080-1
Brand: BAHCO
Price: 21.40 €
Delivery time: 3 Days
Blade length: - mm
Size (screwdriver): 1
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BE-8080-1
Downforce | TORQ | Handle diameter(mm) | 27 | Handle length(mm) | 122 |
---|---|---|---|---|---|
Material properties | chrome plated | Product size (length)(mm) | 195 | Product type | Torq screwdriver |
Range of use (screwdrivers) | Workshop |
This page is TORQ-SET Security Screwdrivers with Rubber Grip / Chrome Plated, part number BE-8080-1.
You can find the detail information about specifications and dimensions on part number BE-8080-1.
Part Number |
---|
BE-8080-2 |
BE-8080-3 |
BE-8080-4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade length (mm) | Size (screwdriver) |
---|---|---|---|---|---|---|
27.97 € | 1 | Available | 3 Days | 75 | 2 | |
27.97 € | 1 | Available | 3 Days | - | 3 | |
27.97 € | 1 | Available | 3 Days | - | 4 |