Phillips Screwdriver (4-532)

Phillips Screwdriver 4-532
  • Volume Discount

Product Details:

Manufacturer part number: 4-532

Brand: BERNSTEIN AG

Price: 7.93

Delivery time: 7 Days


Technical Data:

Shaft length L (mm): 100

Blade length: 60 mm

DIN standard: -

Downforce: Phillips

EN standard: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4-532

Part Number
4-532
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft length L (mm) Blade length
(mm)
DIN standard Downforce EN standard Handle diameter
(mm)
Material Material properties Product size (length)
(mm)
Range of use (screwdrivers) Screwdriver features Size (screwdriver)

7.93 €

1 Available 7 Days 10060-Phillips-21Chromium-vanadium steelchrome plated|tempered|phosphated160WorkshopMulti-purpose tool gripPH 0

Loading...

  1. 1

Basic information

Blade type Round Product type Pillips screwdriver

This page is Phillips Screwdriver, part number 4-532.
You can find the detail information about specifications and dimensions on part number 4-532.

Variation of this product

Part Number
14-692 VDE
14-693 VDE
14-694 VDE
4-533
4-542
4-543
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft length L (mm) Blade length
(mm)
DIN standard Downforce EN standard Handle diameter
(mm)
Material Material properties Product size (length)
(mm)
Range of use (screwdrivers) Screwdriver features Size (screwdriver)

6.67 €

1 3 Days 10780DIN EN 60900PozidrivEN 6090027Chromium-vanadium steeltempered|burnished187VDEMulti-purpose tool gripPZ 1

8.07 €

1 3 Days 114100DIN EN 60900PozidrivEN 6090032Chromium-vanadium steeltempered|burnished214VDEMulti-purpose tool gripPZ 2

11.60 €

1 8 Days 121150DIN EN 60900PozidrivEN 6090035Chromium-vanadium steeltempered|burnished271VDEMulti-purpose tool gripPZ 3

6.16 €

1 7 Days 10780-Phillips-27Chromium-vanadium steelchrome plated|tempered|phosphated187WorkshopMulti-purpose tool gripPH 1

5.55 €

1 3 Days 10060-Pozidriv-21Chromium-vanadium steelchrome plated|tempered|phosphated160WorkshopMulti-purpose tool gripPZ 0

6.28 €

1 3 Days 10780-Pozidriv-27Chromium-vanadium steelchrome plated|tempered|phosphated187WorkshopMulti-purpose tool gripPZ 1

Tech Support