Torque Wrench Adapter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E.506-200S

Part Number
E.506-200S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

268.48 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Torque adjustment range(N・m) 10-200 Overall Length(mm) 80 DIN standard DIN EN ISO 6789
Downforce 1/2" (12.5 mm) Product type Torque wrench adapter Standards DIN EN 6789
Trigger accuracy(%) 3 Weight(g) 268

This page is Torque Wrench Adapter, part number E.506-200S.
You can find the detail information about specifications and dimensions on part number E.506-200S.

Tech Support