Manufacturer part number: P01651010
Brand: CHAUVIN ARNOUX
Price: 731.32 €
Delivery time: 3 Days
Power supply (details): Aa battery (2x)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
P01651010
Gas testing equipment features | Datalogger function | IP rating | IP40 | Product size (height)(mm) | 65.5 |
---|---|---|---|---|---|
Product size (width)(mm) | 125 | Product size (length)(mm) | 32 | Product type | Carbon dioxide detector |
Reading category | CAT II | Reading range(s) | Carbon dioxide | Reading range | 0 - 5000 pages/min |
Reading range (max.)(pages/min) | 5000 | Reading range (min.)(pages/min) | 0 | Resolution(pages/min) | 1 |
Unit of measurement | CO2|Humidity|Temperature | Weight(g) | 190 |
This page is Carbon Dioxide Detector, part number P01651010.
You can find the detail information about specifications and dimensions on part number P01651010.
Part Number |
---|
P01651011 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Power supply (details) |
---|---|---|---|---|---|
731.32 € | 1 | Available | 3 Days | 2 x AA batteries (AA) |