Carbon Monoxid Detector (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

P01651001Z

Part Number
P01651001Z
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

512.68 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Accuracy (details)(%) 5 Accuracy(pages/min) 5 Power supply (details) 1 x 9V battery
Product size (height)(mm) 60.5 Product size (width)(mm) 237 Product size (length)(mm) 38
Product type Carbon monoxid detector Reading range 0 - 1000 pages/min Reading range (max.)(pages/min) 1000
Reading range (min.)(pages/min) 0 Resolution(pages/min) 1 Unit of measurement CO
Weight(g) 190 Weight, information incl. battery

This page is Carbon Monoxid Detector, part number P01651001Z.
You can find the detail information about specifications and dimensions on part number P01651001Z.

Tech Support