Ball-Peen Hammer (7-116)

Ball-Peen Hammer 7-116
  • Volume Discount

Product Details:

Manufacturer part number: 7-116

Brand: BERNSTEIN AG

Price: 32.29

Delivery time: 7 Days


Technical Data:

Overall Length: 300 mm

Weight: 300 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7-116

Part Number
7-116
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Weight
(g)

32.29 €

1 Available 7 Days 300300

Loading...

  1. 1

Basic information

Product Type Ball-peen Hammer Handle material Ash DIN standard DIN 1041

This page is Ball-Peen Hammer, part number 7-116.
You can find the detail information about specifications and dimensions on part number 7-116.

Variation of this product

Part Number
7-114
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
Weight
(g)

24.60 €

1 Available 7 Days 280200

Tech Support