Slotted Screwdriver (98 20 10)

Slotted Screwdriver 98 20 10

Product Details:

Manufacturer part number: 98 20 10

Brand: KNIPEX

Price: 16.70

Delivery time: 9 Days


Technical Data:

Shaft length L (mm): 120

Blade length: 200 mm

Blade thickness: 1.6|1.6 mm

Blade type: Round

Blade width: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

98 20 10

Part Number
98 20 10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft length L (mm) Blade length
(mm)
Blade thickness
(mm)
Blade type Blade width
(mm)
DIN standard EN standard Handle grip dimensions
(mm)
Material (details) Product size (length)
(mm)
Range of use (screwdrivers) Screwdriver features Standards Type (misc.) Weight
(g)

16.70 €

12 9 Days 1202001.6|1.6Round10DIN EN 60900EN 60900120Chrome/vanadium/molybdenum steel. burnished tip.320VDEMulti-purpose tool gripIEC 60900. DIN EN 60900VDE180

Loading...

  1. 1

Basic information

Downforce Slot Material Chrome moly vanadium steel Material properties burnished
Product type Slotted screwdriver

This page is Slotted Screwdriver, part number 98 20 10.
You can find the detail information about specifications and dimensions on part number 98 20 10.

Variation of this product

Part Number
98 20 25
98 20 30
98 20 35
98 20 35 SL
98 20 40
98 20 40 SL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft length L (mm) Blade length
(mm)
Blade thickness
(mm)
Blade type Blade width
(mm)
DIN standard EN standard Handle grip dimensions
(mm)
Material (details) Product size (length)
(mm)
Range of use (screwdrivers) Screwdriver features Standards Type (misc.) Weight
(g)

5.54 €

12 3 Days 102750.4|0.4Round2.5DIN EN 60900EN 60900102Chrome/vanadium/molybdenum steel. burnished tip.177VDEMulti-purpose tool gripIEC 60900. DIN EN 60900VDE30

5.86 €

12 3 Days 1021000.5|0.5Round3DIN EN 60900EN 60900102Chrome/vanadium/molybdenum steel. burnished tip.202VDEMulti-purpose tool gripIEC 60900. DIN EN 60900VDE40

6.07 €

12 3 Days 1021000.6|0.6Round3.5DIN EN 60900EN 60900102Chrome/vanadium/molybdenum steel. burnished tip.202VDEMulti-purpose tool gripIEC 60900. DIN EN 60900VDE40

7.77 €

12 4 Days 102100-------202-Multi-purpose tool grip---

6.56 €

12 3 Days 1021000.8|0.8Round4DIN EN 60900EN 60900102Chrome/vanadium/molybdenum steel. burnished tip.202VDEMulti-purpose tool gripIEC 60900. DIN EN 60900VDE40

8.47 €

12 4 Days 102100-------202-Multi-purpose tool grip--38

Tech Support