Screwdriver Set (00 20 12 V01)

Screwdriver Set 00 20 12 V01

Product Details:

Manufacturer part number: 00 20 12 V01

Brand: KNIPEX

Price: 46.21

Delivery time: 3 Days


Technical Data:

Blade type: -

DIN standard: DIN EN 60900

Downforce: Slot|Phillips

EN standard: EN 60900

Material (details): Chrome/vanadium/molybdenum steel. burnished tip.


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

00 20 12 V01

Part Number
00 20 12 V01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade type DIN standard Downforce EN standard Material (details) Material Material properties Standards

46.21 €

1 3 Days -DIN EN 60900Slot|PhillipsEN 60900Chrome/vanadium/molybdenum steel. burnished tip.Chrome moly vanadium steelburnishedIEC 60900. DIN EN 60900

Loading...

  1. 1

Basic information

Product type Screwdriver set Range of use (screwdrivers) VDE Screwdriver features Multi-purpose tool grip

This page is Screwdriver Set, part number 00 20 12 V01.
You can find the detail information about specifications and dimensions on part number 00 20 12 V01.

Variation of this product

Part Number
00 20 12 V02
00 20 12 V03
00 20 12 V04
00 20 12 V05
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Blade type DIN standard Downforce EN standard Material (details) Material Material properties Standards

58.14 €

1 4 Days Round-Slot|Phillips-----

55.04 €

1 4 Days Round-Pozidriv|Phillips-----

56.91 €

1 Quote Round-Slot|Phillips|Pozidriv-----

56.91 €

1 4 Days Round-Plus/Minus-----

Tech Support