Forward / Reverse Ratchet

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
J.161B
R.161B
R.360
S.161B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
DIN standard Downforce (ratchets) No. of teeth Size Standards Weight
(g)

52.20 €

1 Available 3 Days 175DIN 3122|DIN ISO 33153/8" (10 mm)723/8" (10 mm)ISO 3315. DIN 312. NF and ISO 3315210

44.59 €

1 Available 3 Days 119.5-1/4" (6.3 mm)72--120

42.41 €

1 3 Days 120-1/4" (6.3 mm)601/4" (6.35 mm)-144

48.93 €

1 Available 3 Days 250DIN 3122|DIN ISO 33151/2" (12.5 mm)721/2" (12.5 mm)Standards ISO 3315. DIN 3122. NF ISO 3315500

Loading...

  1. 1

Basic information

Material properties satin|chrome plated Product type Forward/reverse ratchet

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360