Drill (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DWD112S-QS

Part Number
DWD112S-QS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

191.76 €

1 Available 14 Days

Loading...

  1. 1

Basic information

Product Type Electric hammer drill Drill chuck clamping range 1 - 10 mm Idle speed 0 - 2500 rpm
Max. drill diameter(mm) (Wood/Steel) 25/10 Torque (max.)(Nm) 10.9 Weight(g) 1600.0

This page is Drill, part number DWD112S-QS.
You can find the detail information about specifications and dimensions on part number DWD112S-QS.

Tech Support