Hammer Drill Combo (D25134K-QS)

Hammer Drill Combo D25134K-QS
  • Volume Discount

Product Details:

Manufacturer part number: D25134K-QS

Brand: DEWALT

Price: 235.28

Delivery time: 12 Days


Technical Data:

Shank shape: SDS Plus Shank

Blow count (max.): 5540 /min

Impact (max.): 2.8 J

Max. drill diameter: (Concrete/metal/wood) 26/13/30 mm

Power tool features: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

D25134K-QS

Part Number
D25134K-QS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shank shape Blow count (max.)
(/min)
Impact (max.)
(J)
Max. drill diameter
(mm)
Power tool features Power
(W)
Rotational speed range
(rpm)
Weight
(g)

235.28 €

1 12 Days SDS Plus Shank55402.8(Concrete/metal/wood) 26/13/30-8000-15003000.0

Loading...

  1. 1

Basic information

Product Type Hammer drill combo No. of power packs included 0

This page is Hammer Drill Combo, part number D25134K-QS.
You can find the detail information about specifications and dimensions on part number D25134K-QS.

Variation of this product

Part Number
D25133K-QS
D25333K-QS
D25481K-QS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shank shape Blow count (max.)
(/min)
Impact (max.)
(J)
Max. drill diameter
(mm)
Power tool features Power
(W)
Rotational speed range
(rpm)
Weight
(g)

202.72 €

1 Available 12 Days SDS Plus Shank-2.6(Concrete/metal/wood) 26/13/30w/o battery8000-1500-

375.35 €

1 3 Days SDS Plus Shank52003.5(Concrete/steel/wood) 30/13/30-9500-11503700.0

633.05 €

1 3 Days SDS-max Shank31506.1(Concrete/masonry pilot drill bit/drill crowns): 40/65/100-10505405900.0

Tech Support