Torx bit【1-3 Pieces Per Package】 (628511000)

Torx bit 628511000
  • Volume Discount

Product Details:

Manufacturer part number: 628511000

Brand: METABO

Price: 6.32

Delivery time: Quote


Technical Data:

Overall Length: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

628511000

Part Number
628511000
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)

6.32 €

3 Pieces Per Package

1 pack Available Quote -

Loading...

  1. 1

Basic information

Tip Type Torx Type (Hexalobular) Single Product Set Product Single Item

This page is Torx bit, part number 628511000.
You can find the detail information about specifications and dimensions on part number 628511000.

Variation of this product

Part Number
628512000
628521000
628523000
628524000
628525000
628526000
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)

6.32 €

3 Pieces Per Package

1 pack Available 6 Days -

3.12 €

1 6 Days -

3.96 €

1 Available 6 Days -

3.12 €

3 Pieces Per Package

1 pack Available 6 Days -

3.64 €

3 Pieces Per Package

1 pack Available 6 Days -

3.96 €

3 Pieces Per Package

1 pack Available 6 Days -

Tech Support