Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
62670900
Part Number
|
---|
62670900 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (mm) | Bit Quantity | Bit features | Downforce | Drive (screwdriver) | Drive (tools) | Material (details) | Material | Shape (bits) | Shape (type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.27 € | 1 | Available | 3 Days | 25 | 31 | - | TORX socket | 1/4" (6.3 mm) | 1/4" (6.35 mm) | Chromium-vanadium steel. | Chromium-vanadium steel | C 6.3 | C 6.3 |
Loading...
Single Product Set Product | Set Product | Product type | Bit set |
---|
This page is Bit set, part number 62670900.
You can find the detail information about specifications and dimensions on part number 62670900.
Configure
Basic Attributes
Bit features
Overall Length(mm)
Bit Quantity
Downforce
Drive (screwdriver)
Drive (tools)
Material (details)
Material
Shape (bits)
Shape (type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
626702000 |
626707000 |
626708000 |
626710000 |
626711000 |
626712000 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall Length (mm) | Bit Quantity | Bit features | Downforce | Drive (screwdriver) | Drive (tools) | Material (details) | Material | Shape (bits) | Shape (type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.05 € | 56 Pieces Per Package | 1 pack | Available | 3 Days | 25 ~ 75 | 55 | - | Slot|Phillips|Pozidriv|Allen|TORX socket|TORX BO | 1/4" (6.3 mm) | 1/4" (6.35 mm) | Chromium-vanadium steel. | Chromium-vanadium steel | C 6.3|E 6.3 | - | |
28.00 € | 1 | 6 Days | - | - | - | - | - | - | - | - | - | - | |||
47.84 € | 1 | Available | 3 Days | - | - | - | - | - | - | - | - | - | - | ||
21.40 € | 1 | Available | 3 Days | - | - | - | - | - | - | - | - | - | - | ||
10.05 € | 1 | Available | 7 Days | - | - | - | - | - | - | - | - | - | - | ||
14.89 € | 1 | Available | 25 Days | - | - | - | - | - | - | - | - | - | - |