Tesafilm Invisible (57414)

Tesafilm Invisible 57414
  • Volume Discount

Product Details:

Manufacturer part number: 57414

Brand: TESA

Price: 6.27

Delivery time: 3 Days


Technical Data:

Length: 33 m

Type (manufacturer type): 57414


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

57414

Part Number
57414
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length
(m)
Type (manufacturer type)

6.27 €

1 3 Days 3357414

Loading...

  1. 1

Basic information

Color Transparency Width(mm) 19 Adhesive tape features Non-aging|Low-noise|Transparent
Carrier material Polypropylene (PP) Product type Tesa film Series (adhesive tape) tesafilm®

This page is Tesafilm Invisible, part number 57414.
You can find the detail information about specifications and dimensions on part number 57414.

Variation of this product

Part Number
57477-04-02
57649-01-00
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Length
(m)
Type (manufacturer type)

5.37 €

1 Available 3 Days 3357477

4.07 €

1 Available 3 Days 1057649

Tech Support