Random-orbit sander (600442000)

Random-orbit sander 600442000

Product Details:

Manufacturer part number: 600442000

Brand: METABO

Price: 168.05

Delivery time: 6 Days


Technical Data:

Cord Length: 4 m

Idle oscillation rate: 8800 - 22300 /min

Power tool features: -

Weight, information: without cable


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

600442000

Part Number
600442000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cord Length
(m)
Idle oscillation rate Power tool features Weight, information

168.05 €

1 6 Days 48800 - 22300 /min-without cable

Loading...

  1. 1

Basic information

Power Consumption(W) 210 Abrasive surface area 92 x 184 mm Operating voltage(V) 230
Orbit diameter(mm) 2 Product type Random-orbit sander Weight(g) 1500.0

Tech Support