Extra Power Ecologo (56431-01)

Extra Power Ecologo 56431-01
  • Volume Discount

Product Details:

Manufacturer part number: 56431-01

Brand: TESA

Price: 9.20

Delivery time: 3 Days


Technical Data:

Color: White Type

Length: 10 m

Color Details: -

Type (manufacturer type): 56431


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

56431-01

Part Number
56431-01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Length
(m)
Color Details Type (manufacturer type)

9.20 €

1 Available 3 Days White Type10-56431

Loading...

  1. 1

Basic information

Width(mm) 38 Adhesive type Natural rubber Adhesive tape features Suitable for indoor/outdoor use|High tensile strength|Manual pull and tear|Writable|Solvent-free
Product type Cloth tape Series (adhesive tape) tesa® Extra Power ECOLOGO

This page is Extra Power Ecologo, part number 56431-01.
You can find the detail information about specifications and dimensions on part number 56431-01.

Variation of this product

Part Number
56430-02
56431-00
56431-02
56432-00
56432-01
56432-02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Color Length
(m)
Color Details Type (manufacturer type)

6.45 €

1 Available 3 Days Black5Gray56430

9.20 €

1 Available 3 Days Black10-56431

9.20 €

1 Available 3 Days Black10Gray56431

13.29 €

1 Available 3 Days Black20-56432

13.29 €

1 Available 3 Days White Type20-56432

13.29 €

1 Available 10 Days Black20Gray56432

Tech Support