Turbotec Sander (611350000)

Turbotec Sander 611350000
  • Volume Discount

Product Details:

Manufacturer part number: 611350000

Brand: METABO

Price: 311.68

Delivery time: 3 Days


Technical Data:

Abrasive surface area: 92 x 184 mm

Weight: 2500.0 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

611350000

Part Number
611350000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Abrasive surface area Weight
(g)

311.68 €

1 Available 3 Days 92 x 184 mm2500.0

Loading...

  1. 1

Basic information

Cord Length(m) 4 Power Consumption(W) 350 Idle oscillation rate 8400 - 22000 /min
Operating voltage(V) 230 Orbit diameter(mm) 2.2 Product type Random-orbit sander

This page is Turbotec Sander, part number 611350000.
You can find the detail information about specifications and dimensions on part number 611350000.

Variation of this product

Part Number
611351000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Abrasive surface area Weight
(g)

346.21 €

1 6 Days 114 x 229 mm2700.0

Tech Support