Eco & Clear Double Sided Tape (57035-00000-00)

Eco & Clear Double Sided Tape 57035-00000-00
  • Volume Discount

Product Details:

Manufacturer part number: 57035-00000-00

Brand: TESA

Price: 2.60

Delivery time: 3 Days


Technical Data:

Width: 15 mm

Length: 10 m

Adhesive tape features: Transparent

Series (adhesive tape): tesafilm® Eco & Clear

Type (manufacturer type): 57035-00000-00


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

57035-00000-00

Part Number
57035-00000-00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(m)
Adhesive tape features Series (adhesive tape) Type (manufacturer type)

2.60 €

1 Available 3 Days 1510Transparenttesafilm® Eco & Clear57035-00000-00

Loading...

  1. 1

Basic information

Color Transparency Carrier material Polypropylene (PP) Product type Tesa film

This page is Eco & Clear Double Sided Tape, part number 57035-00000-00.
You can find the detail information about specifications and dimensions on part number 57035-00000-00.

Variation of this product

Part Number
57043-00000-00
57335-00001-00
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Length
(m)
Adhesive tape features Series (adhesive tape) Type (manufacturer type)

5.79 €

1 Available 3 Days 1933Transparenttesafilm® Eco & Clear57043-00000-00

2.17 €

1 Available 3 Days 1910Non-aging|Low-noise|Transparenttesafilm®57335-00001-00

Tech Support