Tesamoll Universal Foam (05428-100)

Tesamoll Universal Foam 05428-100
  • Volume Discount

Product Details:

Manufacturer part number: 05428-100

Brand: TESA

Price: 4.24

Delivery time: 12 Days


Technical Data:

Width: 9 mm

Type (manufacturer type): 05428-100


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05428-100

Part Number
05428-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Type (manufacturer type)

4.24 €

1 12 Days 905428-100

Loading...

  1. 1

Basic information

Color White Type Length(m) 6 Thickness(mm) 5
Adhesive type Natural rubber Adhesive tape features Self-adhesive|UV-resistant|Ozone-resistant|Weatherproof Carrier material EPDM foam
Max. temperature(°C) +80 Min. temperature(°C) -30 Product type Draught excluder
Series (adhesive tape) tesamoll®

This page is Tesamoll Universal Foam, part number 05428-100.
You can find the detail information about specifications and dimensions on part number 05428-100.

Variation of this product

Part Number
55604-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Type (manufacturer type)

9.84 €

1 Available 3 Days 1555604-100

Tech Support