Transparent Tape tesafilm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04204-279-6

Part Number
04204-279-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

27.97 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Color Transparency Width(mm) 150 Length(m) 66
Adhesive type Acrylic Adhesive tape features UV-resistant|Temperature-resistant Carrier material Polypropylene
Product type Transparent tape Series (adhesive tape) tesafilm® Type (manufacturer type) 04204-279-6

This page is Transparent Tape tesafilm, part number 04204-279-6.
You can find the detail information about specifications and dimensions on part number 04204-279-6.

Tech Support