Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
04124-00014-00
Width(mm) | 38 | Length(m) | 66 | Color Details | Transparent |
---|---|---|---|---|---|
Adhesive type | Natural rubber | Adhesive tape features | Low-noise | Carrier material | PVC |
Product type | Packaging tape | Series (adhesive tape) | tesapack® 4124 | Type (manufacturer type) | 04124-00014-00 |
This page is Packaging Tape tesafilm, part number 04124-00014-00.
You can find the detail information about specifications and dimensions on part number 04124-00014-00.