Foam Sealing Insulation

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05559-00100-00

Part Number
05559-00100-00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.37 €

1 3 Days

Loading...

  1. 1

Basic information

Color White Type Width(mm) 9 Thickness(mm) 3.5
Adhesive type Natural rubber Adhesive tape features Self-adhesive|UV-resistant|Ozone-resistant|Weatherproof Carrier material EPDM foam
Max. temperature(°C) +80 Min. temperature(°C) -30 Product type Draught excluder
Series (adhesive tape) tesamoll® Type (manufacturer type) 05559-00100-00

This page is Foam Sealing Insulation, part number 05559-00100-00.
You can find the detail information about specifications and dimensions on part number 05559-00100-00.

Tech Support