Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
57046-00-00 |
57049-00-00 |
57969-00-00 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|
3.96 € | 1 | Available | 6 Days | 15 | 57046 | |
9.41 € | 1 | Available | 5 Days | 19 | 57049 | |
4.39 € | 1 | Available | 3 Days | 15 | 57969 |
Loading...
Color | Transparency | Length(m) | 10 | Adhesive tape features | Transparent |
---|---|---|---|---|---|
Carrier material | Polypropylene (PP) | Product type | Tesa film | Series (adhesive tape) | tesafilm® Eco & Clear |