Tesa Masking Tape Precision Indoor (56270)

Tesa Masking Tape Precision Indoor 56270
  • Volume Discount

Product Details:

Manufacturer part number: 56270

Brand: TESA

Price: 5.79

Delivery time: 3 Days


Technical Data:

Width: 25 mm

Type (manufacturer type): 56270


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

56270

Part Number
56270
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Type (manufacturer type)

5.79 €

1 Available 3 Days 2556270

Loading...

  1. 1

Basic information

Color Yellows Length(m) 25 Adhesive tape features Suitable for indoor use|No-residue|High tensile strength
Product type Masking tape Series (adhesive tape) tesa®

This page is Tesa Masking Tape Precision Indoor, part number 56270.
You can find the detail information about specifications and dimensions on part number 56270.

Variation of this product

Part Number
56271
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Type (manufacturer type)

8.67 €

1 Available 3 Days 3856271

Tech Support