Double Sided Adhesive Tape tesa (56450-00)

Double Sided Adhesive Tape tesa 56450-00
  • Volume Discount

Product Details:

Manufacturer part number: 56450-00

Brand: TESA

Price: 4.63

Delivery time: 3 Days


Technical Data:

Color: -

Width: 50 mm

Length: 5 m

Adhesive tape features: Manual pull and tear|All-purpose

Carrier material: Plastic


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

56450-00

Part Number
56450-00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Width
(mm)
Length
(m)
Adhesive tape features Carrier material Series (adhesive tape) Type (manufacturer type)

4.63 €

1 Available 3 Days -505Manual pull and tear|All-purposePlastictesa® ECO FIXAtION56450

Loading...

  1. 1

Basic information

Product type Double sided adhesive tape

This page is Double Sided Adhesive Tape tesa, part number 56450-00.
You can find the detail information about specifications and dimensions on part number 56450-00.

Variation of this product

Part Number
56451-00
56452-00
58565-01-00
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Color Width
(mm)
Length
(m)
Adhesive tape features Carrier material Series (adhesive tape) Type (manufacturer type)

7.19 €

1 Available 3 Days -5010Manual pull and tear|All-purposePlastictesa® ECO FIXAtION56451

13.83 €

1 Available 3 Days -5025Manual pull and tear|All-purposePlastictesa® ECO FIXAtION56452

5.81 €

1 3 Days White Type191.5--tesa® POWERBOND58565-01-00

Tech Support