Insulation Sheet tesamoll

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05430-00

Part Number
05430-00
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.68 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Color Transparency Length(m) 1.7 Carrier material Polyethylene
Product size (width)(m) 1.5 Product type Insulation sheet Series (adhesive tape) tesamoll® thermo Cover
Type (manufacturer type) 05430-00

This page is Insulation Sheet tesamoll, part number 05430-00.
You can find the detail information about specifications and dimensions on part number 05430-00.

Tech Support